Need It Fast
   
Home Products Instruments 9834 Amplified Torque & Load Cell Indicator

9834 Amplified Torque & Load Cell Indicator

Digital, High Level Input

Products & Prices
Specifications
Documentation
9834 Amplified Torque & Load Cell Indicator
 
Starting at $800.00
  • Works with +5 VDC, +10 VDC, 0-20 mA and 4-20 mA inputs
  • Sample rate 120 readings per second
  • Programmable analog output, +10 VDC and 4-20 mA, 2000 Hz bandwidth
  • Bidirectional RS232
  • Nonlinearity < +0.01%
  • Front panel calibration
  • Peak and valley monitoring
  • Remote and front panel tare
  • 4 limit setpoints
  • Designed for CE compliance

For use with amplified load cells and rotary torque sensors. Features 120 readings per second, programmable +/-10V or 4-20mA analog output, peak and valley monitoring, RS232. Packaged in an aluminum 1/8 DIN, panel mountable enclosure with a plug-in AC power cord. Sensor connection via 9-pin connector.


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
9834-V-1 - 9834, 115 VAC External Power, Voltage Input Type, With Analog, RS232 & Setpoint Output
9834-V-2 - 9834, 220 VAC External Power, Voltage Input Type, With Analog, RS232 & Setpoint Outpu
9834-C-1 - 9834, 115 VAC External Power, Current Input Type, With Analog, RS232 & Setpoint Outpu
9834-C-2 - 9834, 220 VAC External Power, Current Input Type, With Analog, RS232 & Setpoint Outpu
Accessories
9834ASY-4 Enclosure with DE95 Conn., Includes Install of 9834 Meter
9800-STAND Plexiglass Benchtop Stand
This product is maufactured in english standard capacities only. Refer to english tab above.
Accessories
9834ASY-4 Enclosure with DE95 Conn., Includes Install of 9834 Meter
9800-STAND Plexiglass Benchtop Stand
Login to Download Docs
9834 Data Sheet 9834 Data Sheet
9834 Instruction Manual 9834 Instruction Manual
9834 Open Collector Output Installation Note 9834 Open Collector Output Installation Note