Facebook Twitter LinkedIn YouTube
toll-free: (800) 947-5598

Products 9834 Amplified Torque & Load Cell Indicator Digital, High Level Input

9834 Amplified Torque & Load Cell Indicator

Digital, High Level Input

Products & Prices
Specifications
Documentation
9834 Amplified Torque & Load Cell Indicator
 
  • Works with +5 VDC, +10 VDC, 0-20 mA and 4-20 mA inputs
  • Sample rate 120 readings per second
  • Programmable analog output, +10 VDC and 4-20 mA, 2000 Hz bandwidth
  • Bidirectional RS232
  • Nonlinearity < +0.01%
  • Front panel calibration
  • Peak and valley monitoring
  • Remote and front panel tare
  • 4 limit setpoints
  • Designed for CE compliance

For use with amplified load cells and rotary torque sensors. Features 120 readings per second, programmable +/-10V or 4-20mA analog output, peak and valley monitoring, RS232. Packaged in an aluminum 1/8 DIN, panel mountable enclosure with a plug-in AC power cord. Sensor connection via 9-pin connector.

Our apologies, but pricing information is available only to US customers. We are unable to calculate international prices here.

Please visit our international distributor locator to find the company in your area that delivers Interface product lines. They will give you local prices for your region.

Login to Download Docs
9834 Data Sheet 9834 Data Sheet
9834 Instruction Manual 9834 Instruction Manual
9834-Open-Collector-Output-Installation-Note.pdf 9834-Open-Collector-Output-Installation-Note.pdf