Need It Fast
   
Home Products Instruments 9320 Portable Load Cell Indicator

9320 Portable Load Cell Indicator

Digital, Hand Held, Battery Powered, TEDS Ready

Products & Prices
Specifications
Documentation
9320 Portable Load Cell Indicator
 
Starting at $780.00
  • TEDS Plug & Play Ready
  • Dual range with unit labels
  • Environmentally sealed
  • Peak/valley hold
  • Display hold
  • Gross/net
  • 25 Hz update rate
  • Shunt cal
  • Power save mode
  • mV/V Calibration

The 9320 is a bipolar 7-digit hand held meter featuring two independently scalable ranges, peak and valley monitoring, display hold, mV/V calibration and a power save feature. Typical battery life exceeds 40 hours of continuous use. IEEE1451.4 TEDS Plug & Play compliant.


Contact for pricing
Login to view pricing
English Standard Metric Standard
Model Capacity Lead Time Description
9320-1 - QuickShip 9320, Digital, Hand Held, Battery Powered, TEDS Ready Load Cell Indicator
9320-2 - 9320-1 With RS232 Option and Connector
Options
SYS-CAL1 - Setup and Scaling of "ACK" Load Cell with Bayonet-type Connector to Model 9320 Indicator
CT-282-10 _ Interconnect Cable from "ACK" Load Cell with Bayonet-type Connector to Model 9320 Indicator, 10 ft Length
This product is maufactured in english standard capacities only. Refer to english tab above.
Options
SYS-CAL1 - Setup and Scaling of "ACK" Load Cell with Bayonet-type Connector to Model 9320 Indicator
CT-282-10 _ Interconnect Cable from "ACK" Load Cell with Bayonet-type Connector to Model 9320 Indicator, 10 ft Length