Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

Gold Standardâ„¢ Load Cell Calibration System

Gold Standardâ„¢ Load Cell Calibration System Why the Interface series Gold Standardâ„¢ Load Cell Calibration System is the best in class:
  • Gold Standard System guaranteed to be the most accurate calibration system in the world
  • Reduces calibration time by 50 to 90%
  • Windows software provides flexibility and produces consistent calibration results
  • Performs ASTM E74, ISO376 and EN100002-3 calibrations
  • Reading times recorded
  • Nonlinearity less than 0.005%FS
  • Automatically archives data
  • Automatically produces standard reports, graphs, and performance parameter calculations. Permits easy generation of customized reports and graphs
  • 0.01μV/V resolution

Every new transducer or testing system must be calibrated to determine its properties and accuracy. It is also necessary to recalibrate transducers periodically because of drift, possible undetected damage, and normal wear and tear.

The Gold Standard system is a complete PC based system for the calibration of load cells and torque transducers. Normally the system is used with a hydraulic load frame which can either be supplied by the user or by Interface. Separate software is available for the calibration of load cells in a deadweight system.

Utilizing the experience obtained in four decades of force calibration of tens of thousands of load cells, the system provides state of the art accuracy.

The system is user friendly and calibrations can be conducted with minimal training. Pull down menus and step by step instructions guide the operator through a complete calibration.

KEY COMPONENTS

  • Gold Standard signal conditioning board
  • Gold Standard software
  • Gold Standard 0.001% load cell simulator
  • Interface Gold Standard load cells
  • Connecting cables
  • PC(May be customer provided)

SIGNAL CONDITIONING BOARD The system comes with either one SCB-1 dual channel 20 bit board or two or more HRBSC-10 22 bit boards which provide ratiometric measurements and include internal precision resistors for shunt calibration. A second SCB1 board can be added for load cells which have dual bridges.

The HRBSC-10 board is used when the highest possible accuracy is required. Another option is the portable GS-USB case which houses the board(s) and a USB converter. The GS-USB is ideal for use of the system with a notebook computer.

The 9849 dual channel instrument may be used as a substitute for the SCB1 dual channel board.

SOFTWARE The software includes up to 29 descending or ascending points, polynomial curve fitting with 1st thru 5th degree equations, non-linearity, hysteresis, non-symmetry, non-repeatability, actual output, combined error, and SEB output.

CX-0440 TRANSFER STANDARD SIMULATOR The CX-0440 is the highest accuracy load cell simulator in the world and is used to calibrate the SCB1 or HRBSC boards or instruments. This calibration can be performed in the field without the need to send the equipment to a laboratory.

MODEL 1600 OR 1800 GOLD AND PLATINUM STANDARD LOAD CELLS The 1600 Gold Standard has exceptional performance for repeatability, reproducibility, creep, and extraneous load sensitivity and is designed for a lower load limit of 4% per ASTM standard E74. The 1800 Platinum Standard series is machined with an integral stud and has a 2% lower load limit.

OPERATION: LOAD CELL CALIBRATION

In a typical two channel system, one channel is connected to the reference standard load cell and one channel is connected to the load cell being calibrated. The system can be set for up to 39 calibration points and will automatically record and archive the data and calculate the results. The 1600 or 1800 reference standard load cell and the load cell under test are placed in the load frame in series. The reference load cell is compared against the load cell being calibrated as the load is applied and each data point is automatically recorded.

starting at $0.00
 Email for Info

Gold Standardâ„¢ Load Cell Calibration System

Downloadable Documents:

Catalog Page: Precision mVV Load Cell Simulator
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap