Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $360.00
 Email for Info

CSC Load Cell Inline Signal Conditioner

CSC Load Cell Inline Signal Conditioner Why the Interface series CSC Load Cell Inline Signal Conditioner is the best in class:
  • IP67 stainless steel enclosure
  • CE approved
  • Zero and span adjustments
  • 1 kHz bandwidth

OPTIONS

  • User-specified cable lengths
  • User-specified conditioner placement in data path
OUTPUT
Model Output Power Supply ICA
(DCV) mA nom
CSC-1 ±10 V Bipolar 14 to 18 30 6
CSC-2 0.1-10 V Unipolar Ten + 13 to 30 23 1
CSC-3 0.1-10 V Unipolar Comp + 13 to 30 23 1
CSC-4 ±10 V Bipolar ±13 to ±15 23 3
CSC-5 ± 5 V Bipolar 14 to 18 30 6
CSC-6 0.1-5 V Unipolar Ten + 8.5 to 28 23 2
CSC-7 0.1-5 V Unipolar Comp + 8.5 to 28 23 2
CSC-8 4-20 mA Bipolar Ten + 10 to 30 24 4
CSC-9 4-20 mA Unipolar Ten + 10 to 30 24 4
CSC-0 4-20 mA Unipolar Comp + 10 to 30 24 4
SYSTEM COMPONENTS OPTIONS
  • One CSC Conditioner
  • Load Sensor (not included)
  • Connection Cables (not included)
*Application Note:
The Model CSC signal conditioner comes installed and calibrated to your choice of load cell and cabling. Call our design engineers for consultation to ensure the configuration meets your application needs.
starting at $360.00
 Email for Info

CSC Load Cell Inline Signal Conditioner

CSC Load Cell Inline Signal Conditioner

starting at $360.00
 Email for Info

CSC Load Cell Inline Signal Conditioner

CSC Load Cell Inline Signal Conditioner

starting at $360.00
 Email for Info

CSC Load Cell Inline Signal Conditioner

Downloadable Documents:

CSC Datasheet Inline Signal Conditioner
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap