Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

INF-USB2 Universal Serial Bus Output Module

INF-USB2 Universal Serial Bus Output Module Why the Interface series INF-USB2 Universal Serial Bus Output Module is the best in class:

Makes any Load Cell USB Compatible. The INF-USB2 provides an easy interface for collecting data from an Interface transducer directly into your computer. Included software works well for convenient testing and monitoring applications benefiting from immediate evaluation or collection for later research.

• Easy USB connection to computer from Load and Torque Transducers
• Transducer data logged into MS Excel compatible CSV file format
• Fast 5000 Hz Sample rate
• Graphing and Logging software included
• 16-bit resolution
• Shunt Cal trigger via software
• Works with mV/V, ±5V DC and 4-20mA output transducers
• Environmentally sealed to IP67

*Module shown with the SSM load cell for
illustration only (no load sensor included)

System includes one INF-USB2 output module and software.

Interface INF-USB software

See screenshot of software.

INPUT SPECIFICATIONS
Model For Use With Input Range Excitation to Sensor Resolution (Counts) Input Resistance
INF-USB2-A Rotary Torque or any ±5V output sensor ±5 V DC 12V, max 80 mA ±25,000 1.3 MΩ
INF-USB2-B Any 4-20mA or 0-20mA output sensor 0/4-20 mA
10 ±10 mA
12 ±8 mA
12V, max 80 mA ±20,000 62 Ω
INF-USB2-C Load cells, Reaction torque or any mV/V output sensor ±3 mV//V 4V, max 20 mA ±30,000 200 GΩ
starting at $0.00
 Email for Info

INF-USB2 Universal Serial Bus Output Module

INF USB2 Specs

starting at $0.00
 Email for Info

INF-USB2 Universal Serial Bus Output Module

INF USB2 dimensions

starting at $0.00
 Email for Info

INF-USB2 Universal Serial Bus Output Module

Downloadable Documents:

INF-USB2 Data Sheet
 
INF-USB2 Software Quick Start Guide
 
INF-USB2 Manual
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap