Not only is Interface the world leader in high accuracy load cells for force measurement, but we also produce and sell top-flight load cell and machine calibration systems and system components so that you can save time and money. By using an Interface Calibration System to calibrate your own load cells, you reduce downtime, and can calibrate your equipment as often as is necessary. Each of our calibration systems supports a variety of test standards.
Our Gold Standard calibration system components meet a specified standard that equals or exceeds the degree of accuracy required by most calibration systems. They are highly accurate, fully integrated PC-based systems that allow you to accurately calibrate your load cells and force test machines with a minimum of effort and expense. The benefits you receive from relying on Interface Calibration Systems include the following:
Our calibration systems can be customized with a number of options that enhance performance. Our portable machine calibration system integrates the ultra-accurate 9840 digital indicator with any laptop computer. This creates a portable system for in-field verification of force test machines. The verification involves insertion of a reference load cell (such as the Interface Gold StandardTM load cell) into the equipment under test. Each data point in the test frame controller is compared against the reading from the reference load cell.