Gold Standard™
Load Cell Calibration System

Configure and Purchase

Gold Standard Load Cell Calibration System
  • Controlled calibration process reduces calibration times by 50% to 90% and produces consistent calibration results
  • Easy-to-use software reduces operator training time
  • Fully integrated reporting functions
  • Automatic archiving of calibration results
  • Supports ASTM E74, ASTM E4 and ISO 7500/1, EH10002
  • Industry accepted terms and calculations 0.1µV display resolution
  • 0.1µV display resolution
  • Used in over 150 calibration labs world-wide

Precision mV/V Load Cell Simulator

  • Most Accurate load cell simulator
  • Special low thermal emf construction
  • Strong, rugged design

SCB1 Signal Conditioning Board 1 or 2 Channel

  • 20-bit resolution
  • High thermal stability
  • Bipolar

HRBSC High Resolution Signal Conditioning Board

  • 22-bit resolution
  • Shunt calibration, software selectable
  • ISA slot plug-in board