Oil Production & Exploration

Interface has offered load cells for oil production monitoring for 20 years. Our 1923 Load-Trol has become the industry standard in the oil fields throughout the world. Interface also has invested heavily in test equipment for exploration applications. Interface has the ability to test our custom designs for down-hole applications under load and temperature as well as under pressure (up to 20,000 psi) and temperature (to 400 degrees F). This research and testing capability has provided our customers in the oil exploration industry a valuable resource. Interface has proven experience in designing custom down-hole force transducers, meeting the most demanding requirements of our customers.

The following are just a few examples of Interface oil production/exploration applications.

  • Pump-off control/ optimization
  • Wire line tension control
  • Coil tubing applications
  • Down-hole tension monitoring
  • Wire line spool tension control
  • Calibration systems

Interface stocks many products for same day delivery, provides a full line of ATEX approved products and produces a variety of custom load cell designs for the demanding requirements of our oil production/exploration customers. All Interface load cells are available with integral ATEX approved amplifiers to provide a high-level output signal.