Quality Accessories Improve Performance.

Mounting Plates

  • Distributes the load over the foundation of the supporting structure
  • Provides a prepared surface for the load cell
  • Eliminates the requirement for expansion assemblies in most installations

Load Buttons

  • Converts universal cell to compression only
  • Spherical loading surface
  • For Low Profile, "S" type and Minibeam

Calibration Adaptors

  • Improves accuracy
  • Spherical end for compression loading
  • Metric sizes available

Thread Adaptors

  • Adapts male to female
  • Common Interface thread sizes
  • Adapts one thread size to another

Jam Nuts

  • Used with REB’s, clevises & calibration adapters
  • Flat, parallel surfaces
  • Standard thread sizes

Rod End Bearings

  • For tension applications
  • Reduces alignment error
  • Metric sizes available

Clevises

  • Precision machined
  • Commonly used with REBs
  • Male threads

Junction Boxes

  • A convenient method for wiring multiple load cells to a single indicator.
  • Commonly used in multi loadcell weighing applications.
  • Ability to coil excess cable inside the box.

RCAL Resistors

  • Precision wire-wound
  • 5 ppm/°C, ¼ W, 0.01%
  • Used for shunt calibration

Mating Connector

  • Mating connector & cable
  • Dressed pigtails
  • Interconnects between load cell & instruments

Transducer Interconnect Cable Assemblies

  • For connecting transducers to instrumentation to instrumentation
  • Standard & custom lengths
  • Shielded cable

From mounting plates and load buttons to adaptors and cable assemblies, Interface supplies all the necessary accessories to help you maximize the performance of load cells used in industries ranging from aerospace structural, automotive component, engine, crash, soil, and asphalt to cable, spring, biomechanical, medical testing and all types of material test equipment. Other applications for these accessories include manufacture assembly, machine tools and presses, polishing, rolling mill tension, tank and hopper weighing, cranes, medical, conveyors, cable tension monitoring, process control, textile fiber tension, and power control. Our load cell accessories are of the highest possible quality; manufactured to the same stringent specifications as the cells they enhance, and improve the performance of your load cells.