Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

A4600 Weighcheck Load Cells

A4600 Weighcheck Load Cells Why the Interface series A4600 Weighcheck Load Cells is the best in class:
  • Capacity ranges from 2.5 to 50Klbf
  • High output - 4 mV/V
  • Self-centering in all directions
  • High safe side load - to 400%
  • Standardized output - ±0.1%
  • Zinc plated (A4200) or stainless steel (A4600)
  • Factory assembled for easy field installation
  • Static/dynamic/in-motion capabilities
  • Low height�4.0" for 2.5K, 5K & 10K; 5.0" for 25K & 50K capacity cells

4600-Low profile load celll specifically designed for tank weighing where it is necessary to accommodate expansion and contraction of the tank.

starting at $0.00
 Email for Info

A4600 Weighcheck Load Cells

starting at $0.00
 Email for Info

A4600 Weighcheck Load Cells

A4600 Weighcheck Load Cell dimensions

starting at $0.00
 Email for Info

A4600 Weighcheck Load Cells

Downloadable Documents:

TEDS (Transducer Electronic Data Sheet)
 
Data Sheet A4200 & A4600 Weighcheck
 
starting at $0.00
 Email for Info

A4600 Weighcheck Load Cells

Compatible Instrumentation:

9840 Intelligent Indicator
 
DMA DIN Rail Mount Signal Conditioner
 
DCA Vehicle Compatible Signal Conditioner
 
9820 General Purpose Indicator
 
9830 High Speed Digital Indicator
 
500 In-Line Signal Conditioner
 
SGA AC/DC Power Signal Conditioner
 
9850 Multi-Channel Indicator
 
9320 Hand Held Battery Powered Indicator w/ TEDS Plus
 
9300 Weight Indicator
 
9390 Battery Powered Weight Indicator
 
UMC 600 Weight Indicator / Controller
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap