Products
When Accuracy is Important, Beware of Inferior Copycat Products.
Insist on Genuine Interface Transducers. We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.
|
UMC 600 Weight Indicator/Controller
Download PDF Specification
|
- Powers up to 8 load cells
- 80,000 display graduations
- Nonlinearity <±0.01%
- Nema 4 stainless steel enclosures
- Serial output (RS232)
- Adjustable digital filter
- Dual setpoint outputs
- Tilt stand base
- Zero, Tare, Net/Gross,
lb/kg Conv., and Print keys
- 10 updates/second with
adjustable digital averaging
- Active 5 Hz analog filter
- 5-point linearization
- Batching and weighing function
|
Add to Quote

Details
 |