ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

ULC Ultra Low Capacity


Download PDF Specification
Request CAD file

Why the Interface model ULC Ultra Low Capacity Load Cell is the best in class:

  • Proprietary Interface temperature
    compensated strain gages
  • Highest performance gram cell in the world
  • Overload protected
  • Safe side load overload to 5 times capacity
  • Low extraneous load sensitivity
  • Low temperature effect on zero
    (0.002%/°F)
  • Capacity down to 50 grams
  • Tension and compression
  • Click here for related Instrumentation

Add to Quote

hr
ULC ULC Ultra Low Capacity 0.5N - 5 foot integral cable
ULC-0.5N
hr
ULC ULC Ultra Low Capacity 1N - 5 foot integral cable
ULC-1N
hr
ULC ULC Ultra Low Capacity 2N - 5 foot integral cable
ULC-2N
hr

Need Assistance?

Details