|
| Home Why Interface Contact Us Support & Theory Links |
Products
Load Cells
Low Profile Low Profile Stainless Amplified Low Profile Calibration Miniature T&C Load Buttons Load Washers Beam Type Column/Rod End Multi-Axis Special Application Custom Designs Torque Cells Instrumentation Calibration Systems Accessories Recalibration/Repair Quotes When Accuracy is Important, Beware of Inferior Copycat Products.We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves. |
TNC-Micro S-Type
Add to Quote |