ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

STLN-Torque Arm


Download PDF Specification
Request CAD file

  • Automotive application
  • Custom designed to fit existing machine
  • Used for force measurement on engine
    dynamometer
  • Design is economical yet accurate
  • Capacity 1Klbf
  • Click here for related Instrumentation

Add to Quote

hr
STLN-Torque Arm Consult factory for details
hr

Need Assistance?

Details