ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

SSM Sealed S-Type Load Cell (U.S. & Metric)


Download PDF Specification
Request CAD file

Why the Interface model SSM Sealed S-Type Load Cell is the best in class:

  • Proprietary Interface temperature compensated strain gages
  • Environmentally Sealed
  • .02% nonrepeatability
  • .0008%/°F (.0015%/°C) temp. effect on output
  • Lowest creep - 0.025%
  • Tension and compression
  • Click here for related Instrumentation

Add to Quote

hr
SSM-S

SM Sealed S-Type Load Cell 50

with 10 foot integral cable

SSM-AJ-50
hr
SSM-S

SM Sealed S-Type Load Cell 100

with 10 foot integral cable

SSM-AJ-100
hr
SSM-S

SM Sealed S-Type Load Cell 150

with 10 foot integral cable

SSM-AJ-150
hr
SSM-S

SM Sealed S-Type Load Cell 250

with 10 foot integral cable

SSM-AJ-250
hr
SSM-S

SM Sealed S-Type Load Cell 500

with 6 pin Screw-type connector

SSM-AF-500
hr
SSM-S

SM Sealed S-Type Load Cell 500

with 10 foot integral cable

SSM-AJ-500
hr
SSM-S

SM Sealed S-Type Load Cell 750

with 6 pin Screw-type connector

SSM-AF-750
hr
SSM-S SM Sealed S-Type Load Cell 750 with10 foot integral cable
SSM-AJ-750
hr
SSM-S SM Sealed S-Type Load Cell
1000 with 6 pin Screw-type connector
SSM-AF-1000
hr
SSM-S SM Sealed S-Type Load Cell
1000 with 10 foot integral cable
SSM-AJ-1000
hr
SSM-S SM Sealed S-Type Load Cell
2000 with 6 pin Screw-type connector
SSM-AF-2000
hr
SSM-S SM Sealed S-Type Load Cell
2000 with 10 foot integral cable
SSM-AJ-2000
hr
SSM-S SM Sealed S-Type Load Cell
3000 with 6 pin Screw-type connector
SSM-AF-3000
hr
SSM-S SM Sealed S-Type Load Cell
3000 with 10 foot integral cable
SSM-AJ-3000
hr
SSM-S SM Sealed S-Type Load Cell
5000 with 6 pin Screw-type connector
SSM-AF-5000
hr
SSM-S SM Sealed S-Type Load Cell
5000 with 10 foot integral cable
SSM-AJ-5000
hr

Need Assistance?

Details