ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

SMT S-Type Overload Protected
Load Cell (U.S. & Metric)


Download PDF Specification
Request CAD file

Why the Interface model SMT S-Type Overload Protected Load Cell is the best in class:

  • Proprietary Interface temperature
    compensated strain gages
  • Overload protected in both tension and compression
  • Safe overload to 10 times capacity
  • High performance
  • Low creep
  • 1 to 450 lbf
  • Click here for related Instrumentation

Add to Quote

hr
SMT

SMT S-Type Overload Protected

with 5 foot integral cable

SMT1-1.1
hr
SMT

SMT S-Type Overload Protected

with 5 foot integral cable

SMT1-2.2
hr
SMT

SMT S-Type Overload Protected

with 5 foot integral cable

SMT1-5.6
hr
SMT

SMT S-Type Overload Protected

with 5 foot integral cable

SMT1-11
hr
SMT

SMT S-Type Overload Protected

with 5 foot integral cable

SMT1-22
hr
SMT

SMT S-Type Overload Protected

with 5 foot integral cable

SMT1-56
hr
SMT

SMT S-Type Overload Protected

with 5 foot integral cable

SMT2-112
hr
SMT

SMT S-Type Overload Protected

with 5 foot integral cable

SMT2-225
hr
SMT

SMT S-Type Overload Protected

with 5 foot integral cable

SMT2-450
hr

Need Assistance?

Details