ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

SML Low Height Load Cell


Download PDF Specification
Request CAD file

Why the Interface model SML Low Height Load Cell is the best in class:

  • Proprietary Interface temperature
    compensated strain gages
  • From 3/4" high
  • Performance to .05%
  • Low extraneous load sensitivity
  • Tension and compression
  • .0008%/°F temperature effect on output
  • Overload protection (SML-5 and SML-10)
  • Click here for related Instrumentation

Add to Quote

hr
SML

SML Low Height 5 with 5 foot

integral cable

SML-5
hr
SML

SML Low Height 10 with 5 foot

integral cable

SML-10
hr
SML

SML Low Height 25 with 5 foot

integral cable

SML-25
hr
SML

SML Low Height 50 with 5 foot

integral cable

SML-50
hr
SML SML Low Height 100 with 5 foot integral cable
SML-100
hr
SML SML Low Height 200 with 5 foot integral cable
SML-200
hr
SML SML Low Height 300 with 5 foot integral cable
SML-300
hr
SML SML Low Height 500 with 5 foot integral cable
SML-500
hr
SML SML Low Height 1000 with 5 foot integral cable
SML-1000
hr

Need Assistance?

Details