ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

SML-Custom

SML Load Cell


Download PDF Specification
Request CAD file

  • Industrial automation application
  • Custom SML series load cell
  • Used for force measurement on robotic positioning and welding assembly
  • Modified for ease of installation and connectivity to fixturing
  • Small package size
  • Capacity 50 lbf
  • Click here for related Instrumentation

Add to Quote

hr
SML-Custom Consult factory for details
hr

Need Assistance?

Details