Products
When Accuracy is Important, Beware of Inferior Copycat Products.
Insist on Genuine Interface Transducers. We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.
|
SGA AC/DC Power Signal Conditioner
Download PDF Specification
|
- User selectable analog output
±10V,
±5V, 0-10V, 0-5V, 0-20mA, 4-20mA
- 110 VAC, 220 VAC OR 18-24 VDC power
- Switch selectable filtering 1 Hz to 5 kHz
- Single channel powers up to 4 transducers
- Selectable full scale input range 0.06 to
30 mV/V
- Switch selectable offset
±70% FS
- Sealed ABS enclosure
|
Add to Quote

Details
 |