ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


Insist on Genuine Interface Transducers. We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

RT13L & RT14L Low Capacity Rotary Torque Transducer


Download PDF Specification
Request CAD file

Why the Interface model RT13L & RT14L Low Capacity Rotary Torque Transducers are the best in class:

  • 2X or 4X overload rating
  • Performance to 0.1%
  • NIST Traceable dead weight calibration
  • Bidirectional operation including stall
  • Ferrite-free rotary transformer coupling
  • Calibration & balance free of cable effects
  • Unexcelled immunity to machinery magnetic fields
  • mV/V output compatible with carrier amplifiers
  • Titanium shaft

Add to Quote

hr
RT13L

Low Capacity - High Overload

Rotary Torque Transducer
10 oz-in

RT13L-10
hr
RT13L

Low Capacity - High Overload

Rotary Torque Transducer
20 oz-in

RT13L-20
hr
RT13L
Low Capacity - High Overload
Rotary Torque Transducer
50 oz-in
RT13L-50
hr
RT13L
Low Capacity - High Overload
Rotary Torque Transducer
100 oz-in
RT13L-100
hr
RT13L
Low Capacity - High Overload
Rotary Torque Transducer
200 oz-in
RT13L-200
hr
RT14L
Low Capacity Rotary Torque Transducer 10 oz-in
RT14L-10
hr
RT14L
Low Capacity Rotary Torque Transducer 20 oz-in
RT14L-20
hr
RT14L
Low Capacity Rotary Torque Transducer 50 oz-in
RT14L-50
hr
RT14L
Low Capacity Rotary Torque Transducer 100 oz-in
RT14L-100
hr
RT14L
Low Capacity Rotary Torque Transducer 200 oz-in
RT14L-200
hr
Option
Foot Mount
FMRT12E
hr
Option
Zero Velocity Speed Encoder
with Line Driver
ZVENLD
hr
Option
On-Board Signal Conditioning
VDCOUTPUT
hr
Option
Horespower
HPRT12E
hr
 

Need Assistance?

Details