ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


Insist on Genuine Interface Transducers. We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

RT10E Rotary Torque Transducer


Download PDF Specification
Request CAD file

Why the Interface model RT10E Rotary Torque Transducer is the best in class:

  • 4X overload rating
  • Infinite fatigue life
  • Hardened to EMI from adjustable speed drives
  • Performance to 0.07%
  • Bidirectional operation including stall
  • Ferrite-free rotary transformer coupling
  • Calibration & balance free of cable effects
  • Unexcelled immunity to machinery magnetic fields
  • 15-5 PH stainless shaft, splash proof & corrosion resistant

Add to Quote

hr
RT10E
High Overload Rotary
Torque Transducer 25 lb-in
RT10E-25
hr
RT10E
High Overload Rotary
Torque Transducer 50 lb-in
RT10E-50
hr
RT10E
High Overload Rotary
Torque Transducer 100 lb-in
RT10E-100
hr
RT10E
High Overload Rotary
Torque Transducer 250 lb-in
RT10E-250
hr
RT10E
High Overload Rotary
Torque Transducer 500 lb-in
RT10E-500
hr
RT10E
High Overload Rotary
Torque Transducer 1K lb-in
RT10E-1K
hr
RT10E
High Overload Rotary
Torque Transducer 2K lb-in
RT10E-2K
hr
RT10E
High Overload Rotary
Torque Transducer 5K lb-in
RT10E-5K
hr
RT10E

High Overload Rotary
Torque Transducer 10K lb-in

RT10E-10K
hr
RT10E
High Overload Rotary
Torque Transducer 20K lb-in
RT10E-20K
hr
RT10E
High Overload Rotary
Torque Transducer 25K lb-in
RT10E-25K
hr
RT10E
High Overload Rotary
Torque Transducer 50K lb-in
RT10E-50K
hr
RT10E
High Overload Rotary
Torque Transducer 100K lb-in
RT10E-100K
hr
RT10E
High Overload Rotary
Torque Transducer 250K lb-in
RT10E-250K
hr
RT10E
High Overload Rotary
Torque Transducer 500K lb-in
RT10E-500K
hr
RT10E
High Overload Rotary
Torque Transducer 1M lb-in
RT10E-1M
hr
RT10E
High Overload Rotary
Torque Transducer 1.5M 5 lb-in
RT10E-1.5M
hr
RT10E
High Overload Rotary
Torque Transducer 2M lb-in
RT10E-2M
hr
Option
Foot Mount
FMRT12E
hr
Option
Standard Speed Pickup
SSPRT12E
hr
Option
Zero Velocity Speed Pickup
ZVSPRT12E
hr
Option
On-Board Signal Conditioning
VDCOUTPUT
hr
Option
Horespower
HP
hr
 

Need Assistance?

Details