Products
When Accuracy is Important, Beware of Inferior Copycat Products.
Insist on Genuine Interface Transducers. We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.
|
MRT Miniature Reaction Torque Transducer
Download PDF Specification
Request CAD file
|
Why the Interface model MRT MIniature Reaction Torque Transducer is the best in class:
- Proprietary Interface temperature
compensated strain gages
- Low capacity - As low as 1.77 in-lb (0.2Nm)
- Small size - 1.6 in OD x 1.25 in
- Excellent linearity & repeatability
- Low deflection
- Other capacities available
- Contact factory for details
|
Add to Quote

Details
 |