ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

MBP Miniature Beam Overload
Protected Load Cell


Download PDF Specification
Request CAD file

Why the Interface model MBP Miniature Beam Overload Protected Load Cell is the best in class:

Add to Quote

hr
MBP

Miniature Beam Overload

Protected Load Cell 2.5 with
5 foot integral cable

MBP-2.5
hr
MBP

Miniature Beam Overload

Protected Load Cell 5 with
5 foot integral cable

MBP-5
hr
MBP

Miniature Beam Overload

Protected Load Cell 10 with
5 foot integral cable

MBP-10
hr

Need Assistance?

Details