ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

MBI Fatigue Rated Miniature
Beam Overload Protected Load Cell


Download PDF Specification
Request CAD file

Why the Interface model MBI Fatigue Rated Mini Beam Overload Protected Load Cell is the best in class

  • Proprietary Interface temperature compensated gages
  • Performance to .03%
  • Low height - 1in.
  • .0008%/°F temp. effect on output
  • 10X overload protection
  • Eccentric load compensated
  • Click here for related Instrumentation

Add to Quote

hr
MBI

Fatiqued Rated Mini Beam

Overload Protected Load Cell

with 5 foot integral cable

MBI-2
hr
MBI

Fatiqued Rated Mini Beam

Overload Protected Load Cell

with 5 foot integral cable

MBI-5
hr
MBI

Fatiqued Rated Mini Beam

Overload Protected Load Cell

with 5 foot integral cable

MBI-10
hr

Need Assistance?

Details