ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

LW Load Washer


Download PDF Specification
Request CAD file

Why the Interface model LW Load Washer is the best in class:

Add to Quote

hr
LW Load Washer Consult factory for details
hr

Need Assistance?

Details