ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

LP-Load Pin

LP Load Cell


Download PDF Specification
Request CAD file

  • Designed to replace pins or bolts that carry a load
  • Stainless steel construction
  • Capable of 100% humidity, 30G mechanical shock and 5G vibration
  • Used with clevises, or pulley shafts to monitor loads
  • Capacity 1,740 lbf
  • Click here for related Instrumentation

Add to Quote

hr
LP-Loadpin Consult factory for details
hr

Need Assistance?

Details