ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


Insist on Genuine Interface Transducers. We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

9850 Rotary Torque Indicator


Download PDF Specification

  • AC carrier excitation
  • 2000 samples/sec/channel
  • 7-pole 200 Hz antialias filter plus
    4-pole digital filters
  • Auto-scaled ±5V and/or ±10V
    analog outputs
  • RS232, RS422, RS485
    serial communication
  • Torque, speed, and HP display
  • Max/min capture
  • Two-line backlit LCD display

Add to Quote

hr
9850
Rotary Torque Indicator with
single AC channel
9850-100-1
hr
9850
Rotary Torque Indicator with
single AC channel-4-20 mA output
9850-101-1
hr
9850
Rotary Torque Indicator with
2 AC channels
9850-110-1
hr
9850
Rotary Torque Indicator with
2 AC channels-4-20 mA output
9850-111-1
hr
9850
Rotary Torque Indicator with
AC channel-speed channel
9850-120-1
hr
9850
Rotary Torque Indicator with
AC channel, speed channel-
4-20 mA output
9850-121-1
hr

Need Assistance?

Details