ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


Insist on Genuine Interface Transducers. We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

9840 Intelligent Indicator


Download PDF Specification

  • 1 or 2 Channel
  • Remote sense excitation
  • 5 & 6 point linearization
  • Bipolar
  • ±999,999 display counts
  • Nonlinearity <±0.005%
  • Auto setup for multiple load cells
  • Fast, direct analog output
  • ±10 VDC scalable analog output - 16 bit
  • Full duplex RS232C communication
  • Peak/valley hold with front panel reset
  • Front panel and remote tare
  • 8 selectable digital filters
  • Auto zero
  • Front panel shunt calibration
    with two selectable resistors
  • Display units conversion:
    Lb, Kg, N, Psi, Mpa, Klb, KN, t, mV/V
  • Two-line vacuum fluorescent display
  • Quadature encoder channel available
    mV/V Calibration

Add to Quote

hr
9840
Intelligent Indicator with
standard single channel configuration
9840-100-1
hr
9840
Intelligent Indicator with relays
9840-104-1
hr
9840
Intelligent Indicator with 4-20 mA output
9840-110-1
hr
9840

Intelligent Indicator with relays-

4-20 mA output

9840-114-1
hr
9840
Intelligent Indicator with standard dual channel configuration
9840-200-1
hr
9840

Intelligent Indicator with

2-channels, relays

9840-204-1
hr
9840

Intelligent Indicator with

2-channels, 4-20 mA output

9840-210-1
hr
9840

Intelligent Indicator with

2-channels, 4-20 mA output- relays

9840-214-1
hr

Need Assistance?

Details