ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


Insist on Genuine Interface Transducers. We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

9820 General Purpose Indicator


Download PDF Specification

  • Bipolar
  • 5 digit bipolar LED display
  • Nonlinearity < ±0.01%
  • Analog output - ±10 VDC,
    with 2 kHz bandwidth
  • Front panel shunt calibration,
    tension or compression,
    internal or external resistor
  • Peak and valley monitoring
  • Remote and front panel tare
  • Transformer minimizes noise

Add to Quote

hr
9820
General Purpose Indicator with standard configuration
9820-000-1
hr
9820

General Purpose Indicator with

standard configuration

9820-000-2
hr
Option Optional Benchtop Enclosure 9820ASY-1
hr
Option
Optional Benchtop Enclosure
with connector
9820ASY-2
hr

Need Assistance?

Details