ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


Insist on Genuine Interface Transducers. We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

9300 Weight Indicator


Download PDF Specification

  • 6-digit display
  • 60,000 display graduations
  • Powers up to 8 load cells
  • 15 Updates/second typical
  • NEMA 4 stainless steel washdown enclosure
  • Selectable primary/secondary units lb, kg, ounces, short tons, metric tons, grams or none
  • 2 Independent serial communications ports: (1) full duplex, (1) unidirectional or active 20 mA current loop
  • Full front-panel digital calibration
    & configuration
  • Three-stage digital filtering
  • CE Marked

Add to Quote

hr
9300
Weight Indicator with standard configuration
9300-0-1
hr
9300
Weight Indicator with 4-20 mA output
9300-1-1
hr

Need Assistance?

Details