ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

3200 Standard Stainless Steel
Compression-Only Load Cell


Download PDF Specification
Request CAD file

Why the Interface model 3200 Standard Stainless Steel Compression-Only Load Cell is the best in class:

  • Proprietary Interface temperature
    compensated strain gages
  • Hermetically sealed cell
  • Performance to .04%
  • Compact size
  • High 4mV/V output
  • Eccentric load compensated
  • .0008%/°F temp. effect on output
  • Low deflection
  • Shunt calibration
  • Barometric compensation
  • Click here for related Instrumentation

Add to Quote

hr
3200

Standard Stainless Steel Compression Only 2.5K -

20 foot integral cable

3211BBE-2.5K-B
hr
3200

Standard Stainless Steel Compression Only 5K -

20 foot integral cable

3211BBE-5K-B
hr
3200

Standard Stainless Steel Compression Only 10K -

20 foot integral cable

3211BBE-10K-B
hr
3200

Standard Stainless Steel Compression Only 25K -

20 foot integral cable

3221BBE-25K-B
hr
3200

Standard Stainless Steel Compression Only 50K -

20 foot integral cable

3221BBE-50K-B
hr
3200

Standard Stainless Steel Compression Only 100K -

20 foot integral cable

3231BBE-100K-B
hr

Need Assistance?

Details