ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

2404 Standard Stainless Steel 2-Wire
Amplified Load Cell 50 lbf thru 5K


Download PDF Specification
Request CAD file

Why the Interface model 2404 Standard Stainless Steel 2-Wire Amplified Load Cell is the best in class:

  • Stainless steel construction
  • Hermetically sealed
  • Tension and compression
  • Counterbored mounting holes
  • Internally amplified with 4-20mA output
  • Proprietary Interface temperature compensated strain gages
  • Click here for related Instrumentation

Add to Quote

hr
2404 Standard Stainless Steel 2-wire amplified 50 - 6 pin Bayonet-type connector
2424CSY-50-B
hr
2404 Standard Stainless Steel 2-wire amplified 100 - 6 pin Bayonet-type connector
2424CSY-100-B
hr
2404 Standard Stainless Steel 2-wire amplified 250 - 6 pin Bayonet-type connector
2424CSY-250-B
hr
2404 Standard Stainless Steel 2-wire amplified 500 - 6 pin Bayonet-type connector
2424CSY-500-B
hr
2404 Standard Stainless Steel 2-wire amplified 1000 - 6 pin Bayonet-type connector
2424CSY-1000-B
hr
2404 Standard Stainless Steel 2-wire amplified 2K - 6 pin Bayonet-type connector
2434CSY-2K-B
hr
2404 Standard Stainless Steel 2-wire amplified 5K - 6 pin Bayonet-type connector
2434CSY-5K-B
hr

Need Assistance?

Details