ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

2400 Standard Stainless Steel
Load Cell Capacities 100 lbf-5Klbf


Download PDF Specification
Request CAD file

Why the Interface model 2400 Standard Stainless Steel Load Cell is the best in class:

  • Proprietary Interface temperature
    compensated strain gages
  • Stainless steel construction
  • Hermetically sealed
  • Tension and compression
  • Compact size
  • Counterbored mounting holes
  • Click here for related Instrumentation

Add to Quote

hr
2400 Standard Stainless Steel 100 - 6 pin Bayonet-type connector
2420BLX-100
hr
2400 Standard Stainless Steel 250 - 6 pin Bayonet-type connector
2420BLX-250
hr
2400 Standard Stainless Steel 500 - 6 pin Bayonet-type connector
2420BLX-500
hr
2400 Standard Stainless Steel 1000 - 6 pin Bayonet-type connector
2420BLX-1000
hr
2400 Standard Stainless Steel 2K - 6 pin Bayonet-type connector
2430BLX-2K
hr
2400 Standard Stainless Steel 5K - 6 pin Bayonet-type connector
2430BLX-5K
hr

Need Assistance?

Details