ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

1800 Platinum Standard™
Calibration Load Cell


Download PDF Specification
Request CAD file

Why the Interface model 1800 Platinum Standard™ Calibration Load Cell is the best in class:

  • Handcrafted excellence for the most demanding calibration requirements
  • Tension and compression in one unit
  • .005% nonrepeatability
  • 2% lower load limit per ASTM E74
  • High precision base installed
  • ASTM E74 calibration standard
  • Internal electronic ID
  • Eccentric load compensated
  • .0008%/°F temp. effect on output
  • Connector protector standard
  • Click here for related Instrumentation

Add to Quote

hr
1800 Platinum Standard™ Calibration
1.1K - 8 pin Bayonet-type connector
1810CJY-1.1K
hr
1800 Platinum Standard™ Calibration
2.2K - 8 pin Bayonet-type connector
1810CJY-2.2K
hr
1800 Platinum Standard™ Calibration
3.3K - 8 pin Bayonet-type connector
1810CJY-3.3K
hr
1800 Platinum Standard™ Calibration
5.5K - 8 pin Bayonet-type connector
1810CJY-5.5K
hr
1800 Platinum Standard™ Calibration
11K - 8 pin Bayonet-type connector
1820CJY-11K
hr
1800 Platinum Standard™ Calibration
22K - 8 pin Bayonet-type connector
1820CJY-22K
hr
1800

Platinum Standard™ Calibration

55K - 8 pin Bayonet-type connector

1830CJY-55K
hr

Need Assistance?

Details