ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

1600 Gold Standard™ Calibration
Load Cell Compression-Only


Download PDF Specification
Request CAD file

Why the Interface model 1600 Gold Standard™ Calibration Compression-Only Load Cell is the best in class:

  • .005% nonrepeatability
  • .01% creep
  • High output - to 4mV/V
  • High precision base installed
  • 3 run NIST traceable calibration
  • Eccentric load compensated
  • .0008%/°F temp. effect on output
  • 4% lower load limit
  • Click here for related Instrumentation

Add to Quote

hr
1600 Gold Standard™ Calibration
Load Cell Compression only 1K with 8 pin Bayonet-type connector
1611AJH-1K
hr
1600 Gold Standard™ Calibration
Load Cell Compression only 2K with 8 pin Bayonet-type connector
1611AJH-2K
hr
1600 Gold Standard™ Calibration
Load Cell Compression only 5K with 8 pin Bayonet-type connector
1611AJH-5K
hr
1600 Gold Standard™ Calibration
Load Cell Compression only 10K with 8 pin Bayonet-type connector
1611AJH-10K
hr
1600 Gold Standard™ Calibration
Load Cell Compression only 25K with 8 pin Bayonet-type connector
1621AJH-25K
hr
1600 Gold Standard™ Calibration
Load Cell Compression only 50K with 8 pin Bayonet-type connector
1621AJH-50K
hr
1600 Gold Standard™ Calibration
Load Cell Compression only 100K with 8 pin Bayonet-type connector
1633AJH-100K
hr

Need Assistance?

Details