ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

1600 Gold Standard™
Calibration Load Cell


Download PDF Specification
Request CAD file

Why the Interface model 1600 Gold Standard™ Calibration Load Cells are the best in class:

  • Tension and compression in one unit
  • .005% nonrepeatability
  • .01% creep
  • High outpult - to 4mV/V
  • High precision base installed
  • 3 run NIST traceable calibration
  • Factory installed calibration adapter
  • Eccentric load compensated
  • .0008%/°F temp. effect on output
  • 4% lower load limit per ASTM E74
  • Click here for related Instrumentation

Add to Quote

hr
1600

Gold Standard™ Calibration 500 -

8 pin Bayonet-type connector

1610AJH-500
hr
1600

Gold Standard™ Calibration 1K -

8 pin Bayonet-type connector

1610AJH-1K
hr
1600

Gold Standard™ Calibration 2K -

8 pin Bayonet-type connector

1610AJH-2K
hr
1600

Gold Standard™ Calibration 5K -

8 pin Bayonet-type connector

1610AJH-5K
hr
1600

Gold Standard™ Calibration10K -

8 pin Bayonet-type connector

1610AJH-10K
hr
1600

Gold Standard™ Calibration 25K -

8 pin Bayonet-type connector

1620AJH-25K
hr
1600

Gold Standard™ Calibration 50K -

8 pin Bayonet-type connector

1620AJH-50K
hr
1600

Gold Standard™ Calibration 100K -

8 pin Bayonet-type connector

1632AJH-100K
hr
1600

Gold Standard™ Calibration 200K -

8 pin Bayonet-type connector

1640AJH-200K
hr

Need Assistance?

Details