ADVANCED FORCE MEASUREMENT
Load Cells, Force Sensors, and Torque Measurement
800-947-5598

Home Why Interface Contact Us Support & Theory Links

Products



When Accuracy is Important, Beware of Inferior Copycat Products.


We're proud of our innovation. Our load cells are 100% US-designed and manufactured, and Interface is 100% US-owned. But the real answer to the question, "Why Interface?" is the quality and accuracy of the products themselves.

1200 Standard 3-Wire Amplified
Load Cell (U.S. & Metric)


Download PDF Specification
Request CAD file

Why the Interface model 1200 Standard
3-Wire Amplified Load Cell is the best
in class:

  • Proprietary Interface temperature
    compensated strain gages
  • Eccentric load compensated
  • Low deflection
  • Shunt calibration
  • Tension and compression
  • Compact size
  • 3-Wire internal amp choice of 4-20mA, ±5V, ±10V, 0-5V, 0-10V
  • Click here for related Instrumentation

Add to Quote

hr

1200

3-Wire

Amp

3-Wire Amplified with 6 pin

Bayonet-type Connector

1210-300
hr

1200

3-Wire

Amp

3-Wire Amplified with 6 pin

Bayonet-type Connector

1210-500
hr

1200

3-Wire

Amp

3-Wire Amplified with 6 pin

Bayonet-type Connector

1210-1K
hr

1200

3-Wire

Amp

3-Wire Amplified with 6 pin

Bayonet-type Connector

1210-2K
hr

1200

3-Wire

Amp

3-Wire Amplified with 6 pin

Bayonet-type Connector

1210-5K
hr

1200

3-Wire

Amp

3-Wire Amplified with 6 pin Bayonet-type Connector
1210-10K
hr

1200

3-Wire

Amp

3-Wire Amplified with 6 Bayonet-type Connector
1220-25K
hr

1200

3-Wire

Amp

3-Wire Amplified with 6 pin

Bayonet-type Connector

1220-50K
hr

1200

3-Wire

Amp

3-Wire Amplified with

6 pin Bayonet-type Connector

1232-100K
hr
Option
4-20 mA Output
4-20 mA
hr
Option
±5V Output
±5V
hr
Option
±10V Output
±10V
hr
Option
0-5V Output
0-5V
hr
Option
0-10V Output
0-10V
hr

Need Assistance?

Details