Products

Questions?
Call us at 800.947.5598
Join us & learn more...

9860 TEDS High-Speed Indicator

9860 TEDS High-Speed Indicator Why the Interface series 9860 TEDS High-Speed Indicator is the best in class:

• Sample rate 120 readings per second
• 4 limit setpoints with solid s/h relays
• Programmable analog output, ±10 VDC and 4–20 MA, 2000 Hz bandwidth
• 5 digit bipolar LED display
• Nonlinearity <±0.01%
• Front panel shunt calibration
• Peak and valley monitoring
• Remote and front panel tare
• Powers four 350 ohm load cells
• Designed for CE compliance
• Bidirectional RS-232

9860 TEDS High-Speed Indicator

9860 Specs

9860 TEDS High-Speed Indicator

Downloadable Documents:

Data Sheet: 9860 Digital Indicator
 
9860 User Manual
 
9860 Open Collector Output Installation Note
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap