Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $2,125.00
 Email for Info

9850 Multi-Channel Load Cell Indicator

9850 Multi-Channel Load Cell Indicator Why the Interface series 9850 Multi-Channel Load Cell Indicator is the best in class:
  • AC carrier excitation
  • 2000 samples/sec/channel
  • Works with torque transducers, load cells, encoders, LVDTs and speed pickups
  • 7-pole 200 Hz antialias filter plus 4-pole digital filters
  • Auto-scaled 5V and/or 10V analog outputs
  • RS232, RS422, RS485 serial communication
  • Torque, speed, and HP display
  • Max/min capture
  • Two-line backlit LCD display

The model 9850's modular design allows the use of 7 different types of channel cards in 2 available channels. Available channels include AC mV/V for use with Rotary Transformer type torque sensors, DC mV/V, +/-5V or +/-10V, 4-20mA, Frequency (speed), Encoder and LVDT position sensors. A 3rd math channel allows display of calculate values such as horsepower, unit conversion, peak or valley, etc. The dual +/-10V analog outputs are assignable to any of the three channels. 2000 Hz sample rate allows true peak monitoring. Included software for graphical data display and logging.

starting at $2,125.00
 Email for Info

9850 Multi-Channel Load Cell Indicator

9850 Multi-Channel Indicator

starting at $2,125.00
 Email for Info

9850 Multi-Channel Load Cell Indicator

Downloadable Documents:

Manual - 9850 Multi-Channel Indicator
 
Data Sheet: 9850 Multi-Channel Indicator