Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

9840 Intelligent Load Cell Indicator

9840 Intelligent Load Cell Indicator Why the Interface series 9840 Intelligent Load Cell Indicator is the best in class:
  • 1 or 2 Channel
  • Remote sense excitation
  • 5 & 6 point linearization
  • Bipolar
  • 999,999 display counts
  • Nonlinearity < 0.005%
  • Auto setup for multiple load cells
  • Fast, direct analog output
  • 10 VDC scalable analog output - 16 bit
  • Full duplex RS232C communication

The 9840 is suitable for use in calibration labs, field service, or anywhere high accuracy is important. Features include a bipolar 6-digit 2-line display, remote sense, low noise, 22-bit resolution, USB port with RS232 communication, mV/V calibration and the ability to store up to 25 different sensors. 6-point linearization, unit conversion, front-panel tare. Self calibration via TEDS Plug & Play ready IEEE1451.4 compliance.

starting at $0.00
 Email for Info

9840 Intelligent Load Cell Indicator

9840 Intelligent Indicator

starting at $0.00
 Email for Info

9840 Intelligent Load Cell Indicator

Downloadable Documents:

Manual - 9840 Intelligent Indicator
 
Data Sheet: 9840 Intelligent Indicator