Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $790.00
 Email for Info

9834 High Level Input Digital Load Cell Indicator

9834 High Level Input Digital Load Cell Indicator Why the Interface series 9834 High Level Input Digital Load Cell Indicator is the best in class:
  • Works with +5 VDC, +10 VDC, 0-20 mA and 4-20 mA inputs
  • Sample rate 120 readings per second
  • Programmable analog output, +10 VDC and 4-20 mA, 2000 Hz bandwidth
  • Bidirectional RS232
  • Nonlinearity < +0.01%
  • Front panel calibration
  • Peak and valley monitoring
  • Remote and front panel tare
  • 4 limit setpoints
  • Designed for CE compliance

For use with amplified load cells and rotary torque sensors. Features 120 readings per second, programmable +/-10V or 4-20mA analog output, peak and valley monitoring, RS232. Packaged in an aluminum 1/8 DIN, panel mountable enclosure with a plug-in AC power cord. Sensor connection via 9-pin connector.

starting at $790.00
 Email for Info

9834 High Level Input Digital Load Cell Indicator

9834 High Level Input Digital Indicator

starting at $790.00
 Email for Info

9834 High Level Input Digital Load Cell Indicator

Downloadable Documents:

Manual - 9834 High Speed Digital Indicator
 
Data Sheet: 9834 High Speed
 
9834 Open Collecor Output Installation Note
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap