Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

9830 High Speed Digital Indicator

9830 High Speed Digital Indicator Why the Interface series 9830 High Speed Digital Indicator is the best in class:
  • Sample rate 120 readings per second
  • 4 limit setpoints with solid s/h relays
  • Programmable analog output, 10 VDC or 4-20 MA
  • 5 digit bipolar LED display
  • Nonlinearity < 0.01%
  • Front panel shunt calibration
  • Peak and valley monitoring
  • Remote and front panel tare
  • Powers four 350 load cells
  • Designed for CE compliance

Bipolar 5-digit display with 120 sample/second internal update rate, 2000Hz high bandwidth +/-10v and 4-20mA outputs, front panel shunt calibration and tare, RS232 and digital output setpoints and adjustable digital filter. Packaged in an aluminum 1/8 DIN, panel mountable enclosure with a plug-in AC power cord. Sensor connection via 9-pin connector.

starting at $0.00
 Email for Info

9830 High Speed Digital Indicator

9830 High Speed Digital Indicator

starting at $0.00
 Email for Info

9830 High Speed Digital Indicator

Downloadable Documents:

Manual - 9830 High Speed Digital Indicator
 
Data Sheet: 9830 High Speed
 
9830 Open Collecor Output Installation Note
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap