Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

500 In-Line Signal Conditioner

500 In-Line Signal Conditioner Why the Interface series 500 In-Line Signal Conditioner is the best in class:
  • DC powered
  • ±5 VDC or 4-20 mA
  • Small size
  • Ultra-stable electronics

Small, DC powered in-line signal conditioner with 9-pin connectors, +/-5V and 4-20mA outputs and 1000Hz bandwidth.

starting at $0.00
 Email for Info

500 In-Line Signal Conditioner

500 In-Line Signal Conditioner

starting at $0.00
 Email for Info

500 In-Line Signal Conditioner

Downloadable Documents:

Installation Instructions - 500 In-Line
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap