Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $5,795.00
 Email for Info

2300 High Capacity Load Cell

2300 High Capacity Load Cell Why the Interface series 2300 High Capacity Load Cell is the best in class:

 

The Interface 2300 High Capacity Load Cell measures high-capacity forces
in a low height design.

• Standard Capacities: 630, 1000, 1200, & 2000 kN
• Capacities available from 300 to 4000 kN

• Accuracy class 0.05% FS
    - +/- 0.05% NonLinearity FS; +/- 0.02% NonRepeatability FS;
      +/- 0.02% Creep (20min.)

• Tension & compression loading;
    - Fatigue range (% capacity)+/- 80%

• Low profile, low weight

• Flange mounted

• 2 mV/V Output

OPTIONS

1. Integral cable or mechanically protected connector
2. Dual bridges for critical measurement and assurity
3. Embedded TEDS chip & electronic calibration data table; IEEE 1451.4

starting at $5,795.00
 Email for Info

2300 High Capacity Load Cell

Interface 2300 Load Cell Specifications

starting at $5,795.00
 Email for Info

2300 High Capacity Load Cell

Interface 2300 Load Cell Dimensions

Interface 2300 Load Cell Dimensions 2

starting at $5,795.00
 Email for Info

2300 High Capacity Load Cell

Downloadable Documents:

2300 Installation
 
2300 Data Sheet
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap