Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

2101 Dual Range Standard Load Cell Compression-Only (U.S. & Metric)

2101 Dual Range Standard Load Cell Compression-Only (U.S. & Metric) Why the Interface series 2101 Dual Range Standard Load Cell Compression-Only (U.S. & Metric) is the best in class:
  • Dual range allows for accurate
  • asurements throughout test range
  • 4X to 5X overload protection on lower
  • pacity load cell
  • Proprietary Interface temperature
  • mpensated gages
  • High output for both ranges - to 4 mV/V
  • Eccentric load compensated
  • Shunt calibration
  • Low deflection

The 2101 consist of lower and higher capacity model 1200 type load cells which are stacked with overload protection built into the lower capacity load cell permitting high resolution to be obtained at both low and high levels of capacity.

starting at $0.00
 Email for Info

2101 Dual Range Standard Load Cell Compression-Only (U.S. & Metric)

2101 Dual Range Standard Load Cell Compression-Only (U.S. & Metric)

starting at $0.00
 Email for Info

2101 Dual Range Standard Load Cell Compression-Only (U.S. & Metric)

2101 Dual Range Standard Load Cell Compression-Only (U.S. & Metric)

starting at $0.00
 Email for Info

2101 Dual Range Standard Load Cell Compression-Only (U.S. & Metric)

Downloadable Documents:

Data Sheet: 2101 Dual Range
 
TEDS (Transducer Electronic Data Sheet)
 
starting at $0.00
 Email for Info

2101 Dual Range Standard Load Cell Compression-Only (U.S. & Metric)

Compatible Instrumentation:

500 In-Line Signal Conditioner
 
SGA AC/DC Power Signal Conditioner
 
DMA DIN Rail Mount Signal Conditioner
 
DCA Vehicle Compatible Signal Conditioner
 
9820 General Purpose Indicator
 
9830 High Speed Digital Indicator
 
9840 Intelligent Indicator
 
9850 Multi-Channel Indicator
 
9320 Hand Held Battery Powered Indicator w/ TEDS Plus
 
9300 Weight Indicator
 
9390 Battery Powered Weight Indicator
 
UMC 600 Weight Indicator / Controller
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap