Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

1800 Platinum Standardâ„¢ Calibration Load Cell

1800 Platinum Standardâ„¢ Calibration Load Cell Why the Interface series 1800 Platinum Standardâ„¢ Calibration Load Cell is the best in class:
  • Tension and compression in one unit
  • 0.005% nonrepeatability
  • 0.02% creep
  • High Precision base installed
  • Connector protection is standard
  • Eccentric load compensated
  • 0.0008%/°F temp. effect on output
  • 2% lower load limit
  • Calibration conforming to ISO-376

The 1800 Platinum Standard is the ultimate in calibration grade load cells and has a 2% lower limit per ASTM E74 and an integral stud.

starting at $0.00
 Email for Info

1800 Platinum Standardâ„¢ Calibration Load Cell

1800 Platinum Standard� Calibration Load Cell

starting at $0.00
 Email for Info

1800 Platinum Standardâ„¢ Calibration Load Cell

1800 Platinum Standard� Calibration Load Cell

starting at $0.00
 Email for Info

1800 Platinum Standardâ„¢ Calibration Load Cell

Downloadable Documents:

Data Sheet: 1800 Platinum Standard Calibration
 
TEDS (Transducer Electronic Data Sheet)
 
starting at $0.00
 Email for Info

1800 Platinum Standardâ„¢ Calibration Load Cell

Compatible Instrumentation:

500 In-Line Signal Conditioner
 
SGA AC/DC Power Signal Conditioner
 
DMA DIN Rail Mount Signal Conditioner
 
DCA Vehicle Compatible Signal Conditioner
 
9820 General Purpose Indicator
 
9830 High Speed Digital Indicator
 
9840 Intelligent Indicator
 
9850 Multi-Channel Indicator
 
9320 Hand Held Battery Powered Indicator w/ TEDS Plus
 
9300 Weight Indicator
 
9390 Battery Powered Weight Indicator
 
UMC 600 Weight Indicator / Controller
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap