Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

1600 Gold Standardâ„¢ Calibration Compression-Only Load Cell

1600 Gold Standardâ„¢ Calibration Compression-Only Load Cell Why the Interface series 1600 Gold Standardâ„¢ Calibration Compression-Only Load Cell is the best in class:
  • Tension and compression in one unit
  • 0.005% nonrepeatability
  • 0.01% creep
  • High output - to 4 mV/V
  • 3 run NIST traceable ASTM E74 calibration
  • Eccentric load compensated
  • .0008%/°F temp. effect on output
  • 4% lower load limit

The 1601 Gold Standard load cell is designed for calibrating other load cells where the best possible load cell is required. It has a 4% lower load limit per ASTM E74 and is a step above the 1100. The 1601 provides compression-only.

starting at $0.00
 Email for Info

1600 Gold Standardâ„¢ Calibration Compression-Only Load Cell

1600 Gold Standard™ Calibration Compression-Only Load Cell

starting at $0.00
 Email for Info

1600 Gold Standardâ„¢ Calibration Compression-Only Load Cell

1600 Gold Standard™ Calibration Compression-Only Load Cell

starting at $0.00
 Email for Info

1600 Gold Standardâ„¢ Calibration Compression-Only Load Cell

Downloadable Documents:

Data Sheet: 1600 Gold Standard� Calibration Compression-Only
 
TEDS (Transducer Electronic Data Sheet)
 
starting at $0.00
 Email for Info

1600 Gold Standardâ„¢ Calibration Compression-Only Load Cell

Compatible Instrumentation:

500 In-Line Signal Conditioner
 
SGA AC/DC Power Signal Conditioner
 
DMA DIN Rail Mount Signal Conditioner
 
DCA Vehicle Compatible Signal Conditioner
 
9820 General Purpose Indicator
 
9830 High Speed Digital Indicator
 
9840 Intelligent Indicator
 
9850 Multi-Channel Indicator
 
9320 Hand Held Battery Powered Indicator w/ TEDS Plus
 
9300 Weight Indicator
 
9390 Battery Powered Weight Indicator
 
UMC 600 Weight Indicator / Controller
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap