Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

1200 Standard High Capacity Load Cell (U.S. & Metric)

1200 Standard High Capacity Load Cell (U.S. & Metric) Why the Interface series 1200 Standard High Capacity Load Cell (U.S. & Metric) is the best in class:
  • Proprietary Interface temperature compensated strain gages
  • High output - to 4 mV/V
  • Eccentric Load compensated
  • .0008%/°F (.0015%/°C) temp. effect on output
  • Low deflection
  • Shunt calibration
  • Barometric compensation
  • Tension and compression
  • Compact Size

The 1200 Low Profile is Interface's most popular load cell and is designed for static applications. The 1200 has higher output than most competitive load cells and is designed for general purpose applications requiring a load cell compensated for eccentric loads. If you need to measure 1lb or 1million pounds of force, Interface Inc. load cells can do it. The Low-Profile configuration of our fatigue-rated load cell provides up to 100million duty cycles. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal;-to-noise ratios for demanding applications.

starting at $0.00
 Email for Info

1200 Standard High Capacity Load Cell (U.S. & Metric)

1200 Standard High Capacity Load Cell (U.S. & Metric)

starting at $0.00
 Email for Info

1200 Standard High Capacity Load Cell (U.S. & Metric)

1200 Standard High Capacity Load Cell (U.S. & Metric)

starting at $0.00
 Email for Info

1200 Standard High Capacity Load Cell (U.S. & Metric)

Downloadable Documents:

Data Sheet: 1200 Standard High Cap.
 
Installation Instructions - 1200 High Capacity
 
TEDS (Transducer Electronic Data Sheet)
 
starting at $0.00
 Email for Info

1200 Standard High Capacity Load Cell (U.S. & Metric)

Compatible Instrumentation:

500 In-Line Signal Conditioner
 
SGA AC/DC Power Signal Conditioner
 
DMA DIN Rail Mount Signal Conditioner
 
DCA Vehicle Compatible Signal Conditioner
 
9820 General Purpose Indicator
 
9830 High Speed Digital Indicator
 
9834 High Speed Digital Indicator For High Level Inputs
 
9840 Intelligent Indicator
 
9850 Multi-Channel Indicator
 
9320 Hand Held Battery Powered Indicator w/ TEDS Plus
 
9300 Weight Indicator
 
9390 Battery Powered Weight Indicator
 
UMC 600 Weight Indicator / Controller
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap