Products

Questions?
Call us at 800.947.5598
Join us & learn more...

starting at $0.00
 Email for Info

1200 Standard 3-Wire Amplified Load Cell

1200 Standard 3-Wire Amplified Load Cell Why the Interface series 1200 Standard 3-Wire Amplified Load Cell is the best in class:
  • Proprietary Interface temperature compensated strain gages
  • Eccentric load compensated
  • Low deflection
  • Shunt calibration
  • Tension and compression
  • Compact size
  • 3-wire internal amp choice of 4-20 mA, ±5V, ±10V, 0-5V, 0-10V
  • Amplifier Housing

The 1200 Low Profile is Interface's most popular load cell and is designed for static applications. The 1200 has higher output than most competitive load cells and is designed for general purpose applications requiring a load cell compensated for eccentric loads. If you need to measure 1lb or 1million pounds of force, Interface Inc. load cells can do it. The Low-Profile configuration of our fatigue-rated load cell provides up to 100million duty cycles. The gage sensors in every load cell are individually inspected and tested, and certified to meet our rigid standards. Formed from a unique alloy, our gages provide very low resistivity, for high signal;-to-noise ratios for demanding applications.

starting at $0.00
 Email for Info

1200 Standard 3-Wire Amplified Load Cell

1200 Standard 3-Wire Amplified Load Cell

starting at $0.00
 Email for Info

1200 Standard 3-Wire Amplified Load Cell

1200 Standard 3-Wire Amplified Load Cell

starting at $0.00
 Email for Info

1200 Standard 3-Wire Amplified Load Cell

Downloadable Documents:

Data Sheet: 1200 Standard 3-Wire Amp.
 
Installation Instructions - 1200 3-Wire
 
TEDS (Transducer Electronic Data Sheet)
 
starting at $0.00
 Email for Info

1200 Standard 3-Wire Amplified Load Cell

Compatible Instrumentation:

9834 High Speed Digital Indicator For High Level Inputs
 

One Moment...

Transferring to the secure login page...

If you don't reach the login page soon, please click here to access the system.


If you have any difficulties signing in or creating your account, please email us for help.

 
 
© 2012 Interface Inc. All rights reserved. · 7401 East Butherus Drive · Scottsdale, Arizona 85260 USA
phone: 480.948.5555 · fax: 480.948.1924 · toll-free: 800.947.5598 · contact@interfaceforce.com
Website problems? Learn more: Force Sensors
US Manufacturer Supplying The World   USA   
Careers| Partners| ECommerce| Privacy| Terms| Sitemap